

MGE Galaxy 4000 External Bypass
G4TMBC
To be end-of-service on:30 December 2028
G4TMBC has not been replaced. Please contact your customer care center for more information.
Specifications
Presentation | Configurable external bypass options for the MGE Galaxy 4000. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Provided equipment | Installation guide User manual |
---|
Height | 42.99 in (109.2 cm) |
---|---|
Width | 22.01 in (55.9 cm) |
Depth | 9.25 in (23.5 cm) |
Net weight | 150.31 lb(US) (68.18 kg) |
Mounting mode | Not rack-mountable |
Product certifications | cUL listed |
---|---|
standards | FCC part 15 class A UL 1778 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | -4…113 °F (-20…45 °C) |
storage Relative Humidity | 0…95 % |
Storage altitude | 0…30000 ft (0.00…9144.00 m) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.