

Specifications
Presentation | Optional seismic bracket kit, parallel communication cable ,current sensing cable or paneling kit |
---|---|
Lead time | Usually Ships within 2 Weeks |
Provided equipment | Installation guide User manual |
---|
Mounting mode | Not rack-mountable |
---|
product certifications | cUL listed |
---|---|
Standards | FCC part 15 class A UL 1778 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
relative humidity | 5…90 % |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | -4…113 °F (-20…45 °C) |
storage Relative Humidity | 5…90 % |
Storage altitude | 0…30000 ft (0.00…9144.00 m) |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.