

MGE Galaxy 3500 Input Transformer 480/208 10-30kVA Floormount
G35TXFM10K30G
Discontinued on:05 July 2021
To be end-of-service on:31 December 2030
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Main Input Voltage | 480 V 3 phases |
---|---|
Main Output Voltage | 208 V |
Rated power in VA | 30000 VA |
Provided equipment | Installation guide |
Height | 58.54 in (148.7 cm) |
---|---|
Width | 13.82 in (35.1 cm) |
Depth | 32.95 in (83.7 cm) |
Net weight | 617.29 lb(US) (280 kg) |
Mounting support | Floor |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Network frequency | 60 Hz |
---|
Product certifications | CSA |
---|---|
Standards | CSA C22.2 No 107.1 UL 1778 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 32…113 °F (0…45 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…30000 ft (0.00…9144.00 m) |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 65.50 in (166.37 cm) |
Package 1 Width | 43.50 in (110.49 cm) |
Package 1 Length | 28.50 in (72.39 cm) |
Package 1 Weight | 692.25 lb(US) (314 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.