

Diagnostic PCB, 3-Phase, for Brick Panels
DBX3P-A
DBX3P-A has not been replaced. Please contact your customer care center for more information.
Specifications
Lead time | Usually Ships within 3 Weeks |
---|
Main Input Voltage | 480 V 3 phases |
---|---|
Number of cables | 1 |
Provided equipment | User manual |
Height | 3.39 in (8.6 cm) |
---|---|
Width | 3.27 in (8.3 cm) |
Depth | 1.50 in (3.8 cm) |
Net weight | 0.90 lb(US) (0.41 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
SCC14 | 10731304266683 |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.