

TSP XFMR MOD 120V 60HZ 87VAC 15A
CTSPTM90156120
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Rated power in W | 1305 W |
---|---|
Rated power in VA | 1305 VA |
Input Connection Type | IEC 60320 C20 |
Output connector type | Hard wire 3-wire 1 |
Number of rack unit | 0U |
Cable length | 3 ft (0.91 m) |
Number of cables | 1.0 |
Provided equipment | User manual |
Height | 7.50 in (19.06 cm) |
---|---|
Width | 10.25 in (26.04 cm) |
Depth | 11.50 in (29.22 cm) |
Net weight | 57.14 lb(US) (25.92 kg) |
Mounting location | Front |
Mounting mode | Not rack-mountable |
USB compatible | No |
Network frequency | 60 Hz +/- 3 Hz |
---|---|
Input voltage limits | 96...136 V |
Maximum configurable power in W | 1305 W |
---|
Product certifications | cUL listed |
---|---|
Standards | FCC part 15 class A UL 1950 |
Equipment protection policy | Lifetime : $100000 |
Ambient air temperature for operation | -40…158 °F (-40…70 °C) |
---|---|
Relative humidity | 0…95 % |
Ambient air temperature for storage | -40…149 °F (-40…65 °C) |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.00 in (25.4 cm) |
Package 1 Width | 14.00 in (35.56 cm) |
Package 1 Length | 14.00 in (35.56 cm) |
Package 1 Weight | 60.02 lb(US) (27.223 kg) |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.