

FRP, 120VAC, 60HZ, 60V, 9 AMPS
CTFRP6009
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Rated power in W | 540 W |
---|---|
Rated power in VA | 540 VA |
output connection type | 1 NEMA 5-15R surge |
Number of rack unit | 0U |
Provided equipment | User manual |
Height | 11.50 in (29.21 cm) |
---|---|
Width | 6.00 in (15.24 cm) |
Depth | 6.00 in (15.24 cm) |
Net weight | 29.56 lb(US) (13.41 kg) |
Mounting location | Front |
Mounting mode | Not rack-mountable |
USB compatible | No |
Network frequency | 60 Hz +/- 3 Hz |
---|
Maximum configurable power in W | 540 W |
---|
Ambient air temperature for operation | -40…140 °F (-40…60 °C) |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.00 in (38.1 cm) |
Package 1 Width | 10.00 in (25.4 cm) |
Package 1 Length | 10.00 in (25.4 cm) |
Package 1 Weight | 40.00 lb(US) (18.142 kg) |
Number of Units in Package 2 | 0 |
Package 2 Weight | 0 lb(US) (0.00 kg) |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.