Our Brands

Encl, TSP (1), 9 Batt Centralized

CTEG4M9M

CTEG4M9M has not been replaced. Please contact your customer care center for more information.
arrow2_down

Specifications

Overview
Lead timeUsually Ships within 2 Weeks
Main
Number of cables1.0
Battery typeGel cell
Provided equipmentUser manual
Physical
Height31.00 in (78.74 cm)
Width35.00 in (88.9 cm)
Depth25.00 in (63.5 cm)
Net weight77.16 lb(US) (35 kg)
Mounting modeNot rack-mountable
Conformance
StandardsUL 1950
Batteries & Runtime
Number of battery free slots3
Number of battery filled slots0
Device mountingEnclosed battery cabinet
battery power in VAh0 VAh
Contractual warranty
Warranty1 year repair or replace
arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.