

ENCL, 1 TSP & 8 BATTERIES
CTEG4M8M
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Number of cables | 1.0 |
---|---|
Provided equipment | User manual |
Height | 31.00 in (78.74 cm) |
---|---|
Width | 35.00 in (88.9 cm) |
Depth | 25.00 in (63.5 cm) |
Net weight | 77.16 lb(US) (35 kg) |
Mounting mode | Not rack-mountable |
Standards | UL 1950 |
---|
Number of battery free slots | 3 |
---|---|
Number of battery filled slots | 0 |
device mounting | Enclosed battery cabinet |
battery power in VAh | 0 VAh |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 35.00 in (88.9 cm) |
Package 1 Width | 35.00 in (88.9 cm) |
Package 1 Length | 40.00 in (101.6 cm) |
Package 1 Weight | 87.01 lb(US) (39.467 kg) |
Number of Units in Package 3 | 1 |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.