

ENCL, GND 0 BATT 120V
CTEG0-120
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Number of cables | 1.0 |
---|---|
Provided equipment | User manual |
Height | 14.00 in (35.56 cm) |
---|---|
Width | 24.25 in (61.6 cm) |
Depth | 15.50 in (39.36 cm) |
Net weight | 23.06 lb(US) (10.46 kg) |
Mounting mode | Not rack-mountable |
Number of battery free slots | 0 |
---|---|
Number of battery filled slots | 0 |
battery power in VAh | 0 VAh |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18.00 in (45.72 cm) |
Package 1 Width | 30.00 in (76.2 cm) |
Package 1 Length | 20.00 in (50.8 cm) |
Package 1 Weight | 33.00 lb(US) (14.969 kg) |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.