

Meter Bracket Assy CTEG3/6M
CTEG-MBA-1
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Number of cables | 1 |
---|---|
Provided equipment | User manual |
Height | 4.20 in (10.67 cm) |
---|---|
Width | 6.80 in (17.27 cm) |
Depth | 3.20 in (8.13 cm) |
Net weight | 2.01 lb(US) (0.91 kg) |
Mounting mode | Not rack-mountable |
Product certifications | UL listed |
---|
Ambient air temperature for operation | -40…158 °F (-40…70 °C) |
---|---|
Relative humidity | 0…95 % |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.40 in (36.58 cm) |
Package 1 Width | 14.40 in (36.58 cm) |
Package 1 Length | 14.40 in (36.58 cm) |
Package 1 Weight | 2.51 lb(US) (1.138 kg) |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.