

Battery, GEL, 12 VOLT, 82AH, GRP-27
CTB27GEL
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Number of cables | 1.0 |
---|---|
Battery type | Gel cell |
Height | 9.49 in (24.1 cm) |
---|---|
Width | 6.77 in (17.2 cm) |
Depth | 12.72 in (32.31 cm) |
Net weight | 72.05 lb(US) (32.68 kg) |
Mounting mode | Not rack-mountable |
Ambient air temperature for operation | -40…140 °F (-40…60 °C) |
---|
Number of battery free slots | 0 |
---|---|
Number of battery filled slots | 0 |
Battery life | 4…6 year(s) |
Battery manufacturer | Power Battery |
Device mounting | 23 inch battery tray |
Battery voltage | 12 V |
battery power in VAh | 324 VAh |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.00 in (35.56 cm) |
Package 1 Width | 11.00 in (27.94 cm) |
Package 1 Length | 16.00 in (40.64 cm) |
Package 1 Weight | 83.01 lb(US) (37.651 kg) |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.