

PowerShield 24W 12VDC NA3 U F
CP24U12NA3-F
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Rated power in W | 27 W |
---|---|
Rated power in VA | 27 VA |
Input Connection Type | IEC 60320 C5 |
Connections - terminals | 1 screw terminal |
Number of rack unit | 0U |
Cable length | 8 ft (2.44 m) |
Number of cables | 1.0 |
Provided equipment | User manual |
Colour | Beige |
---|---|
Height | 7.52 in (19.1 cm) |
Width | 9.49 in (24.1 cm) |
Depth | 2.99 in (7.6 cm) |
Net weight | 7.52 lb(US) (3.41 kg) |
Mounting location | Front |
Mounting mode | Not rack-mountable |
USB compatible | No |
Network frequency | 47...70 Hz auto-sensing |
---|---|
Input voltage limits | 87...264 V |
Input voltage | 100...240 V |
Output voltage | 12 V |
---|---|
Maximum configurable power in W | 27 W |
Equipment protection policy | Lifetime : $100000 |
---|---|
Product certifications | cUL listed C-Tick CE VDE |
Standards | EN 55022 class B EN 55024 EN 60950 EN 61000-3-2 FCC part 15 class B UL 60950 |
Storage Relative Humidity | 0…95 % |
---|---|
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 32…113 °F (0…45 °C) |
Relative humidity | 0…95 % |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
control panel | LED Status display with on line : on battery Output power on indicator LED |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.50 in (34.3 cm) |
Package 1 Width | 13.50 in (34.3 cm) |
Package 1 Length | 4.49 in (11.4 cm) |
Package 1 Weight | 8.98 lb(US) (4.072 kg) |
Number of Units in Package 3 | 90 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.