

PCBA MIZP 10-30KVA
CM5103022800
Discontinued on:08 January 2021
End-of-service on:31 January 2021
Specifications
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.00 in (10.16 cm) |
Package 1 Width | 12.00 in (30.48 cm) |
Package 1 Length | 14.00 in (35.56 cm) |
Package 1 Weight | 30.94 lb(US) (14.032 kg) |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.