

APC Back-UPS 1500VA, Retail
BX1500
Discontinued on:16 July 2021
BX1500 has not been replaced. Please contact your customer care center for more information.
Replacement battery (1) is available
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 87-865 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Rated power in W | 865 W |
Rated power in VA | 1500 VA |
output connection type | 6 NEMA 5-15R 2 NEMA 5-15R surge |
Number of rack unit | 2U |
Cable length | 6 ft (1.83 m) |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | CD with software free trial of anti-virus, firewall, email privacy, system recovery and online backup software user manual USB cable cord management straps |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Beige |
---|---|
Height | 14.61 in (37.1 cm) |
Width | 3.39 in (8.6 cm) |
Depth | 13.11 in (33.3 cm) |
Net weight | 25.04 lb(US) (11.36 kg) |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 47...63 Hz |
---|---|
Input voltage limits | 78...152 V adjustable 88...148 V |
Maximum configurable power in W | 865 W |
---|---|
UPS type | Line interactive |
Maximum output current | 12 A |
Maximum configurable power in VA | 1500 VA |
Product certifications | cUL listed UL listed |
---|---|
Equipment protection policy | Lifetime : $150000 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 23…113 °F (-5…45 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 45 dBA |
heat dissipation | 180 Btu/h |
Run Time | View Runtime Graph |
---|---|
Number of battery filled slots | 1 |
Number of battery free slots | 0 |
Battery recharge time | 6 h |
Number of battery replacement quantity | 1 |
Battery charger power | 31 W rated |
Battery power in VAH | 186 VAh runtime |
Battery life | 4…6 year(s) |
Replacement battery | RBC33 |
Extended runtime | 0 |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rate | 420 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Data line protection | RJ11 modem/fax/DSL protection (two wire single line) |
Let through voltage rating | 300 V |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.91 in (45.5 cm) |
Package 1 Width | 7.99 in (20.3 cm) |
Package 1 Length | 16.42 in (41.7 cm) |
Package 1 Weight | 26.00 lb(US) (11.795 kg) |
SCC14 | 10731304193125 |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.