




APC Back-UPS Pro, 1500VA/865W, Tower, 120V, 10x NEMA 5-15R outlets, AVR, USB Type A + C ports, LCD, User Replaceable Battery
BR1500MS2
Replacement battery (1) is available
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 90-900 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Rated power in W | 900 W |
Rated power in VA | 1500 VA |
output connection type | 6 NEMA 5-15R 4 NEMA 5-15R surge |
Cable length | 6 ft (1.83 m) |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | coaxial cable user manual USB cable |
---|---|
product web sub-family | Gaming performance |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black aluminium |
---|---|
Height | 10.24 in (26 cm) |
Width | 3.94 in (10 cm) |
Depth | 14.49 in (36.8 cm) |
Net weight | 27.56 lb(US) (12.5 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 60 Hz +/- 3 Hz |
---|---|
Input voltage limits | 88...147 V |
Maximum input current | 12 A |
Maximum configurable power in W | 900 W |
---|---|
Output frequency | 60 Hz +/- 3 Hz sync to mains |
UPS type | Line interactive |
Wave type | Sine wave |
Maximum configurable power in VA | 1500 VA |
Transfer time | 8 ms typical : 10 ms maximum |
Product certifications | ENERGY STAR V2.0 (USA) NOM TUV C-US certified |
---|---|
Equipment protection policy | Lifetime : $500000 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 5…104 °F (-15…40 °C) |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…10000 ft (0.00…3048.00 m) |
Acoustic level | 45 dBA |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Number of battery filled slots | 1 |
Number of battery free slots | 0 |
Battery recharge time | 16 h |
Number of battery replacement quantity | 1 |
Battery charger power | 16 W rated |
Battery design life | 3…5 year(s) |
Battery power in VAH | 257 VAh capacity 257 VAh runtime |
Extended runtime | 0 |
Replacement battery | APCRBC163 |
Control panel | Multifunction LCD status and control console |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 1080 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous |
Data line protection | Coaxial cable for CATV/SATV/modem/audio-video |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.12 in (35.87 cm) |
Package 1 Width | 18.98 in (48.2 cm) |
Package 1 Length | 8.78 in (22.3 cm) |
Package 1 Weight | 31.31 lb(US) (14.2 kg) |
SCC14 | 10731304426100 |
Warranty | 3 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.