APC Power-Saving Back-UPS Pro 1500, 1500VA, 120V, LCD, 10 NEMA outlets (5 surge)
BR1500G
Environmental performance of the product Learn more
Compatible Software
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 87-865 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
rated power in W | 865 W |
rated power in VA | 1500 VA |
nb of power socket outlets | 5 NEMA 5-15R 5 NEMA 5-15R surge |
cable length | 6 ft (1.83 m) |
battery type | Lead-acid battery |
provided equipment | user manual USB cable |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
height | 11.85 in (30.1 cm) |
---|---|
width | 4.41 in (11.2 cm) |
depth | 15.04 in (38.2 cm) |
net weight | 26.68 lb(US) (12.1 kg) |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | Yes |
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|
Maximum configurable power in W | 865 W |
---|---|
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
UPS type | Line interactive |
Waveform Type | Stepped approximation to a sinewave |
Maximum configurable power in VA | 1500 VA |
Transfer time | 8 ms typical : 12 ms maximum |
product certifications | NOM TÜV ENERGY STAR V2.0 (USA) |
---|---|
standards | FCC part 15 class B UL 1778 |
equipment protection policy | Lifetime : $150000 |
ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
relative humidity | 0…95 % |
operating altitude | 0...30000 ft |
ambient air temperature for storage | 5…113 °F (-15…45 °C) |
storage Relative Humidity | 0…95 % |
storage altitude | 0…50000 ft (0.00…15240.00 m) |
acoustic level | 45 dBA |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
number of battery filled slots | 1 |
number of battery free slots | 0 |
Battery recharge time | 8 h |
number of battery replacement quantity | 1 |
battery voltage | 24 V |
battery capacity | 9.0 Ah |
battery charger power | 23 W rated |
Battery power in VAH | 187 VAh capacity 187 VAh runtime |
battery life | 3…5 year(s) |
battery option | BR24BP 1 518 VAh BR24BPG 1 518 VAh |
Battery graph comments | This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v |
extended runtime | 0 |
control panel | Multifunction LCD status and control console |
---|---|
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 354 J |
---|---|
noise suppression | Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous |
Data line protection | Cable modem/video protection RJ45 network line - 10/100/1000 Base-T Ethernet |
Let through voltage rating | 300 V |
Package 1 Weight | 29.43 lb(US) (13.35 kg) |
---|---|
Package 1 Height | 15.24 in (38.7 cm) |
Package 1 width | 9.37 in (23.8 cm) |
Package 1 Length | 19.21 in (48.8 cm) |
SCC14 | 10731304268779 |
Number of Units in Package 2 | 1 |
Number of Units in Package 3 | 20 |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
External labels
ENERGY STAR UPS V2.0 (USA)
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.