

APC Back-UPS Pro 500VA, 120V, USB, UPS
BP500U
Discontinued on:10 June 2022
BP500U has not been replaced. Please contact your customer care center for more information.
Replacement battery (1) is available
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 32-315 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Rated power in W | 315 W |
Rated power in VA | 500 VA |
output connection type | 4 NEMA 5-15R 3 NEMA 5-15R surge |
Number of rack unit | 0U |
Cable length | 6 ft (1.83 m) |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | CD with software user manual USB cable cord management straps |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Charcoal |
---|---|
Height | 9.41 in (23.9 cm) |
Width | 5.00 in (12.7 cm) |
Depth | 7.91 in (20.1 cm) |
Net weight | 15.83 lb(US) (7.18 kg) |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Input voltage limits | 93...130 V |
Maximum configurable power in W | 315 W |
---|---|
UPS type | Line interactive |
Maximum output current | 15 A |
Maximum configurable power in VA | 500 VA |
Product certifications | CSA |
---|---|
Equipment protection policy | Lifetime : $150000 |
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 45 dBA |
Run Time | View Runtime Graph |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 7 h |
Number of battery replacement quantity | 1 |
Battery charger power | 12 W rated |
Battery power in VAH | 85 VAh runtime |
Battery life | 3…5 year(s) |
Replacement battery | RBC2 |
Extended runtime | 0 |
Free slots | 0 |
---|---|
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 420 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Data line protection | RJ11 modem/fax protection (two wire single line) RJ11 modem/fax/DSL protection (four wire dual line) |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.42 in (29 cm) |
Package 1 Width | 8.39 in (21.3 cm) |
Package 1 Length | 12.91 in (32.8 cm) |
Package 1 Weight | 18.30 lb(US) (8.303 kg) |
SCC14 | 10731304001567 |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.