





APC Back-UPS 650VA, 120V, 1 USB charging port, 7 NEMA outlets (2 surge), BSMI
BN650M1-TW
Replacement battery (1) is available
Compatible Software
Description
This product is part of the Back-UPS range. The BN650M1-TW features a total of 7 power outlets, 5 of which are UPS battery backup and 2 that are surge only. It has one USB charging port as well as APC PowerChute Personal Edition power and energy management software. Its dimensions are 13.9 x 27.4 x 10.5 cm and 3.49 kg. The BN650M1-TW is designed to maximize runtime for devices such as multiple PCs and television equipment that consume high amounts of power.
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 36-360 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 120 V |
Main Output Voltage | 120 V |
Rated power in W | 360 W |
Rated power in VA | 650 VA |
Input Connection Type | NEMA 5-15P |
output connection type | 5 NEMA 5-15R 2 NEMA 5-15R surge |
Cable length | 5 ft (1.52 m) |
Battery type | Lead-acid battery |
Provided equipment | User manual USB cable |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 5.47 in (13.9 cm) |
Width | 10.79 in (27.4 cm) |
Depth | 4.13 in (10.5 cm) |
Net weight | 7.69 lb(US) (3.49 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Input voltage limits | 92...139 V |
Maximum configurable power in W | 360 W |
---|---|
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
UPS type | Standby |
Wave type | Stepped approximation to a sinewave |
Maximum configurable power in VA | 650 VA |
Transfer time | 6 ms typical : 10 ms maximum |
Product certifications | BSMI |
---|
Ambient air temperature for operation | 32…104 °F (0…40 °C) |
---|---|
Relative humidity | 0…90 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | 5…113 °F (-15…45 °C) |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Acoustic level | 35 dBA |
Heat dissipation | 16 Btu/h |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 10 h |
Battery charger power | 7 W rated |
Battery power in VAH | 66 VAh capacity 66 VAh runtime |
Battery life | 3…5 year(s) |
Replacement battery | APCRBC154 |
Extended runtime | 0 |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
Surge energy rate | 490 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous |
Let through voltage rating | 5 V |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.72 in (19.6 cm) |
Package 1 Width | 6.61 in (16.8 cm) |
Package 1 Length | 14.29 in (36.3 cm) |
Package 1 Weight | 8.40 lb(US) (3.81 kg) |
SCC14 | 10731304336546 |
Warranty | 3 years repair or replace and 2 years for battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.