Our Brands

APC Back-UPS CS 500VA, 120V, black, 6 NEMA outlets (3 surge)

BK500BLK

notification_ok
notification_ok
Environmental performance of the product Learn more
Online stores
arrow2_down

Compatible Software

+ Lifecycle Services

arrow2_down

Description

Protect computers, wireless routers, IOT devices, and security systems with the APC Back-UPS BK 500VA. APC Back-UPS provide backup battery power during power outages and continuously safeguard devices from fluctuating power conditions and surges. With 6 outlets, this tower UPS (uninterruptible power supply) provides seamless battery power to connected electronics. The 300w capacity is ideal for workstations, keeping you connected and productive during power fluctuations. This computer backup offers lifetime guaranteed surge protection with a $100,000 equipment protection policy. Use the included PowerChute software to configure settings and set up automatic graceful shutdown of a connected PC in the event of an extended power outage. Audible alarms provide notification of changing utility power and UPS conditions. Audible alarms can be muted. Package Contains UPS, CD with software, Cord management straps, USB cable, User manual
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 30-300 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage120 V
Main Output Voltage120 V
rated power in W300 W
rated power in VA500 VA
Input Connection TypeNEMA 5-15P
nb of power socket outlets3 NEMA 5-15R
3 NEMA 5-15R surge
cable length6 ft (1.83 m)
number of cables1
battery typeLead-acid battery
provided equipmentCD with software
Cord management straps
User manual
USB cable
General
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height6.50 in (16.5 cm)
width3.58 in (9.1 cm)
depth11.18 in (28.4 cm)
net weight13.82 lb(US) (6.27 kg)
mounting locationFront
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleYes
Input
network frequency50/60 Hz +/- 3 Hz auto-sensing
input voltage limits98...140 V
Output
Maximum configurable power in W300 W
output frequency50/60 Hz +/- 3 Hz sync to mains
UPS typeStandby
Wave typeStepped approximation to a sinewave
Maximum configurable power in VA500 VA
Transfer time8 ms typical : 12 ms maximum
Conformance
product certificationscUL listed
California Energy Commission (CEC)
ENERGY STAR V2.0 (USA)
Industry Canada
standardsFCC part 15 class B
UL 1778
equipment protection policyLifetime : $25000
Environmental
ambient air temperature for operation32…104 °F (0…40 °C)
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage5…113 °F (-15…45 °C)
storage Relative Humidity0…95 %
storage altitude0…50000 ft (0.00…15240.00 m)
acoustic level45 dBA
heat dissipation24 Btu/h
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time8 h
number of battery replacement quantity1
battery charger power13 W rated
Battery power in VAH78 VAh runtime
battery life4…6 year(s)
Battery graph commentsThis graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
extended runtime0
Communications & Management
control panelLED status display with on line : on battery : replace battery and overload indicators
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate480 J
noise suppressionFull time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data line protectionRJ11 analog phone line for phone/fax/modem/DSL
Packing Units
Package 1 Weight15.32 lb(US) (6.95 kg)
Package 1 Height10.35 in (26.3 cm)
Package 1 width6.89 in (17.5 cm)
Package 1 Length14.06 in (35.7 cm)
SCC1410731304021367
Number of Units in Package 22
Package 2 Weight31.5 lb(US) (14.29 kg)
Package 2 Length14.6 in (370.84 mm)
Number of Units in Package 336
Contractual warranty
Warranty3 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

External labels

ENERGY STAR UPS V2.0 (USA)

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.