





+ 19
5 videos
APC NetShelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1070D mm
AR3140
Environmental performance of the product Learn more
Specifications
Presentation | NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors. |
---|---|
Lead time | Usually in Stock |
number of rack unit | 42U |
---|---|
provided equipment | Baying hardware Key(s) Keyed-alike doors and side panels Leveling feet Mounting hardware Pre-installed casters Side panels Vertical cable managers |
colour | Black |
---|---|
height | 78.39 in (199.1 cm) |
width | 29.53 in (75 cm) |
depth | 42.13 in (107 cm) |
net weight | 343.81 lb(US) (155.95 kg) |
mounting location | Front Rear |
mounting preference | No preference |
mounting mode | Not rack-mountable |
maximum mounting depth | 32.25 in (81.92 cm) |
minimum mounting depth | 11.00 in (27.94 cm) |
rack width | 19" |
marking | 14 gauge EIA mounting rail 16 gauge front door 16 gauge post 16 gauge rear door 18 gauge roof 18 gauge side panels |
permanent permissible load | 2250 lb(US) (1020.58 kg) dynamic 3750 lb(US) (1700.97 kg) static |
standards | UL 2416 UL 60950-1 EIA-310E |
---|
Package 1 Weight | 370.77 lb(US) (168.18 kg) |
---|---|
Package 1 Height | 83.39 in (211.8 cm) |
Package 1 width | 33.50 in (85.09 cm) |
Package 1 Length | 45.51 in (115.6 cm) |
Number of Units in Package 3 | 1 |
Warranty | 5 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.