






+ 11
APC NetShelter Rack PDU Advanced, Switched, 3PH, 22.1kW 400V 32A or 17.3kW 415V 30A, 48 Outlets, IEC309
APDU10350SW
Description
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. Switched outlets to turn outlets on or off remotely. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparreled deployment flexibility. Maximum outlet density with 48 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected. For data center deployments across multiple regions, these PDUs are both UL and CE rated providing one PDU that can be used globally to simplify and standardize deployment.
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 415 V 3 phases 400 V 3 phases |
---|---|
Product or component type | PDU |
Main Output Voltage | 240 V |
Input Connection Type | IEC 60309 30 A 3P + N + PE |
Number of rack unit | 0U |
Cable length | 5.91 ft (1.8 m) |
communication port protocol | 1000BASE-T 10/100BASE-T |
Colour | Black |
---|---|
Height | 70.08 in (178.0 cm) |
Width | 2.20 in (5.6 cm) |
Depth | 2.95 in (7.5 cm) |
Net weight | 21.16 lb(US) (9.6 kg) |
Mounting location | Side |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
[In] rated current | 24 A |
---|---|
Permissible voltage | 200…240 V 346…415 V |
Input current limits | 30 A |
Load capacity | 17300 VA |
network frequency | 50/60 Hz |
number of power socket outlets | 24 C13/C15/C19/C21 24 C13/C15 |
---|
product certifications | UKCA |
---|---|
Standards | UL 62368-1 CSA C22.2 No 62368-1 FCC part 15 Subpart B CE EN 62368-1 |
IP degree of protection | IP44 |
Ambient air temperature for operation | 23…140 °F (-5…60 °C) |
---|---|
relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -13…149 °F (-25…65 °C) |
storage Relative Humidity | 5…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 77.95 in (198 cm) |
Package 1 Width | 5.20 in (13.2 cm) |
Package 1 Length | 10.31 in (26.2 cm) |
Package 1 Weight | 27.78 lb(US) (12.6 kg) |
Warranty | 3 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.