Our Brands

APC Temperature & Humidity Sensor with Display

AP9520TH

Online stores
arrow2_down

Specifications

Overview
PresentationAPC A-Link Sensor that monitors temperature and humidity in your Data Center or Network Closet. Display provides visual reporting of temperature levels. Compatible with select NetBotz appliances.
Lead timeUsually in Stock
Main
Number of rack unit0U
Provided equipmentInstallation guide
Mounting pads
Physical
ColourBlack
Height3.90 in (9.9 cm)
Width1.69 in (4.3 cm)
Depth1.10 in (2.8 cm)
Net weight0.18 lb(US) (0.08 kg)
Mounting preferenceNo preference
Mounting modeNot rack-mountable
Conformance
Product certificationsAS/NZS 3548 (C-Tick) class A
CE
VCCI
StandardsEN 55022 class A
EN 55024
FCC part 15 class A
ICES-003
Environmental
Ambient air temperature for operation32…113 °F (0…45 °C)
Operating altitude0...10000 ft
Relative humidity0…95 %
Ambient air temperature for storage-40…149 °F (-40…65 °C)
Storage altitude0…50000 ft (0.00…15240.00 m)
Storage Relative Humidity0…95 %
Packing Units
Unit Type of Package 1Db
Number of Units in Package 11
Package 1 Height9.02 in (22.9 cm)
Package 1 Width2.01 in (5.1 cm)
Package 1 Length6.50 in (16.5 cm)
Package 1 Weight2.03 lb(US) (0.92 kg)
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

EU RoHS Directive

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.