Specifications
Presentation | Universal sensor that monitors temperature in your Data Center or Network Closet. |
---|---|
Lead time | Usually in Stock |
Number of rack unit | 0U |
---|---|
Provided equipment | Installation guide Temperature sensor |
Colour | Black |
---|---|
Height | 0.20 in (0.5 cm) |
Width | 0.20 in (0.5 cm) |
Depth | 0.20 in (0.5 cm) |
Net weight | 0.31 lb(US) (0.14 kg) |
Mounting location | Front Rear |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Ambient air temperature for operation | 32…131 °F (0…55 °C) |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % |
Ambient air temperature for storage | 5…149 °F (-15…65 °C) |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.39 in (1 cm) |
Package 1 Width | 10.00 in (25.4 cm) |
Package 1 Length | 5.98 in (15.2 cm) |
Package 1 Weight | 0.53 lb(US) (0.239 kg) |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
REACh free of SVHC
REACh Regulation
EU RoHS Directive
Compliant
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.