Our Brands

APC Alarm Beacon

AP9324

Take-back
Take-back
Online stores
arrow2_down

Specifications

Overview
PresentationQuickly notify personnel of critical situations with a visible alarm signal. Compatible with select NetBotz appliances.
Lead timeUsually in Stock
Main
Number of rack unit0U
Provided equipmentInstallation guide
Physical
ColourBlack
Orange
Height3.39 in (8.6 cm)
Width3.35 in (8.5 cm)
Depth3.35 in (8.5 cm)
Net weight0.66 lb(US) (0.3 kg)
Mounting preferenceUpper
Mounting modeNot rack-mountable
Environmental
Ambient air temperature for operation-4…113 °F (-20…45 °C)
Operating altitude0...10000 ft
Relative humidity0…95 %
Ambient air temperature for storage-13…149 °F (-25…65 °C)
Storage altitude0…50000 ft (0.00…15240.00 m)
Storage Relative Humidity0…95 %
Packing Units
Unit Type of Package 1Db
Number of Units in Package 11
Package 1 Height3.82 in (9.7 cm)
Package 1 Width3.90 in (9.9 cm)
Package 1 Length4.02 in (10.2 cm)
Package 1 Weight0.75 lb(US) (0.339 kg)
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

REACh free of SVHC

notification_ok

REACh Regulation

EU RoHS Directive

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.