


Rack PDU, Metered, Zero U, 16.2KW, 208V, (12)C19 & (3)C13
AP7866
Discontinued on:23 August 2021
End-of-service on:08 October 2021
Recommended replacement(s)
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 208 V 3 phases |
---|---|
PDU type | Metered |
Main Output Voltage | 208 V |
Input Connection Type | IEC 60309 60 A 3P + PE |
Number of rack unit | 0U |
Cable length | 3 ft (0.91 m) |
Number of cables | 1 |
Provided equipment | Documentation CD Installation guide Rack mounting brackets RS-232 configuration cable Warranty card |
Colour | Black |
---|---|
Height | 70.00 in (177.8 cm) |
Width | 2.20 in (5.6 cm) |
Depth | 2.87 in (7.3 cm) |
Net weight | 20.50 lb(US) (9.3 kg) |
Mounting location | Side |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
[In] rated current | 45 A |
---|---|
Max line current | 45 A |
Input current limits | 60 A |
Load capacity | 16200 VA |
Network frequency | 50/60 Hz |
number of power socket outlets | 15 |
---|---|
Number of power socket outlets | 3 IEC 60320 C13 12 IEC 60320 C19 |
Product certifications | cUL listed Industry Canada UL listed VCCI class A |
---|---|
Standards | CSA C22.2 No. 60950-1-03 FCC part 15 class A ICES-003 UL 60950-1 |
Ambient air temperature for operation | 23…140 °F (-5…60 °C) |
---|---|
Relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -13…149 °F (-25…65 °C) |
Storage Relative Humidity | 5…95 % |
Storage altitude | 0…50000 ft (0.00…15240.00 m) |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 83.50 in (212.1 cm) |
Package 1 Width | 5.98 in (15.2 cm) |
Package 1 Length | 4.76 in (12.1 cm) |
Package 1 Weight | 25.15 lb(US) (11.406 kg) |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
AP7866 is replaced by: