


InRow SC, 300mm, Air Cooled, Self-contained 200-240V 60Hz
ACSC100
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Main Input Voltage | 200 V 208 V 220 V 230 V 240 V |
---|---|
Input Connection Type | NEMA L6-20P |
Number of rack unit | 42U |
Number of cables | 1 |
Provided equipment | Exhaust duct kit Installation guide Operations and maintenance manual |
Compressor type | Rotary |
---|---|
Air discharge option | Horizontal |
Intake air option | Rear return |
Refrigerant load | 3 lb(US) (1.36 kg) |
air flow | 1200 ft³/min (566.34 l/s) |
Inrush current | 56 A |
Condensate pump flow | 1.3 Gal/hr(US) (0.00 m3/h) |
Colour | Black |
---|---|
Height | 78.39 in (199.1 cm) |
Width | 11.81 in (30 cm) |
Depth | 42.09 in (106.9 cm) |
Net weight | 365.79 lb(US) (165.92 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Input power | 2940 W |
---|---|
Network frequency | 60 Hz |
Product certifications | BSMI UL listed VCCI VDE |
---|---|
Standards | EN 55022 class A FCC part 15 class A ICES-003 |
Ambient air temperature for storage | 32…104 °F (0…40 °C) |
---|---|
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15000 ft (0.00…4572.00 m) |
Acoustic level | 80 dBA |
Control panel | Multifunction LCD status and control console |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 84.88 in (215.6 cm) |
Package 1 Width | 44.80 in (113.8 cm) |
Package 1 Length | 30.00 in (76.2 cm) |
Package 1 Weight | 476.20 lb(US) (216 kg) |
Warranty | 1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.