Our Brands

InRow RP Chilled Water 200-240V 50/60Hz

ACRP500

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date APC will accept an offer for this reference. Howerver, After Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

notification_critical
information_stroke
  • What does the end of standard service mean ?

    End of standard service is the last date APC will be able to provide you maintenance services (repair, spare parts, etc.).

  • Need more help

    Contact Customer Care Center - available 24 a day.

Recommended replacement(s)

ACRP500 is replaced by:

+ Lifecycle Services

arrow2_down

Specifications

Overview
Lead timeSpecial Order - Call for Quoted Lead Times
Main
Main Input Voltage3 phases
3 phases
3 phases
3 phases
Number of rack unit42U
number of cables2
provided equipmentInstallation guide
Operations and maintenance manual
General
humidification flow6.6 lb/hr (2.99 kg/hr)
air discharge optionHorizontal
intake air optionRear return
air flow6000 ft³/min (2831.68 l/s)
minimum water inlet temperature45 °F (7 °C)
condensate pump flow8.45 Gal/hr(US) (0.03 m3/h)
Physical
ColourBlack
Height78.39 in (199.1 cm)
width23.62 in (60 cm)
Depth42.13 in (107 cm)
Net weight777.66 lb(US) (352.74 kg)
mounting preferenceNo preference
mounting modeNot rack-mountable
Input
input power14000 W
network frequency50/60 Hz
number of input connectors1 hard wire 4-wire (3P + E)
Conformance
product certificationscUL listed
Industry Canada
UL listed
StandardsFCC part 15 class A
Communications & Management
control panelMultifunction LCD status and control console
alarmAudible and visible alarms prioritized by severity
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height85.28 in (216.6 cm)
Package 1 Width44.76 in (113.7 cm)
Package 1 Length33.46 in (85 cm)
Package 1 Weight1021.14 lb(US) (463.18 kg)
Number of Units in Package 31
Contractual warranty
Warranty1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

Not applicable, out of EU RoHS legal scope

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.