

NetShelter Temperature Controller for 2U Rack Fan Panel (ACF600)
ACF601
Specifications
Lead time | Usually in Stock |
---|
provided equipment | Installation guide |
---|
Height | 2.99 in (7.6 cm) |
---|---|
Net weight | 0.04 lb(US) (0.02 kg) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.00 in (5.08 cm) |
Package 1 Width | 2.00 in (5.08 cm) |
Package 1 Length | 4.00 in (10.16 cm) |
Package 1 Weight | 0.09 lb(US) (0.04 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh free of SVHC
REACh Regulation
EU RoHS Directive
Compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.