

NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)
ACAC40001
Specifications
Lead time | Usually in Stock |
---|
provided equipment | Installation guide |
---|
Colour | Black |
---|---|
Height | 3.50 in (8.9 cm) |
Width | 19.02 in (48.3 cm) |
Depth | 0.06 in (0.15 cm) |
Net weight | 0.73 lb(US) (0.33 kg) |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.00 in (10.16 cm) |
Package 1 Width | 4.00 in (10.16 cm) |
Package 1 Length | 20.75 in (52.705 cm) |
Package 1 Weight | 1.28 lb(US) (0.58 kg) |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.