What's new - Product Announcements

APC is pleased to announce the following*:

3 Records Found | Nov-2018 Announcements
New Product

Cloud Connected Smart-UPS with APC SmartConnect

Smart-UPS

Connected Smart-UPS units boast an ingenious networking feature that makes Smart-UPS even more adaptable and easier to deploy: APC SmartConnect is a feature which allows you to view the status of your UPS through a secure web portal. Through this innovative remote monitoring interface, you’ll receive automatic notifications, firmware updates, and advanced support. APC SmartConnect’s easy-to-use network connectivity  provides added value — and more important — added peace of mind..

Smart-UPS - APC
Part Number: SMC1000I-2UC, SMC1000IC, SMC1500I-2UC, SMC1500IC, SMT1000IC, SMT1000RMI2UC, SMT1500IC, SMT1500RMI2UC
New Product

Cloud Connected Smart-UPS with APC SmartConnect: Renewal Support

Smart-UPS VT

Enrolled APC Resellers can now receive Battery Replacement and Warranty Renewal notifications directly from customer's Connected Smart-UPS with SmartConnect. APC is increasing the lead of its Reseller Channel Offer in delivering system-based automated renewal notifications and automated messaging. The new Reseller offer is designed to reduce the cost of generating sales for Extended Warranties and Battery Replacements for Resellers as the system now indicates when a customer needs a renewal. Resellers can now serve customers more efficiently while gaining insight in upcoming renewals needs to help plan their own inventory.

Part Number:
New Product

UPS NMC Firmware Update v6.6.4 with BACnet/IP Certification

Firmware Upgrades

UPS NMC Firmware Update v6.6.4 with BACnet/IP support, for smooth integration of UPS with Building Management Systems (BMS), is now certified by BACnet Testing Laboratories (BTL). This certification ensures compatibility with similarly certified 3rd party BACnet Devices and Management Systems. In addition, this firmware update addresses multiple reported issues including, - mitigating ROBOT vulnerability, by providing an option for the users to select active cipher suites, - now able to accept SSL/TLS certificates issued by third party Certificate Authorities such as Microsoft Certificate Services - overcome white screen on web User Interface, due to abnormally large amount of cookies in the web browser. To download the UPS NMC Firmware Update v6.6.4 (for single phase Smart-UPS & Symmetra) SFSUMX664, SFSY664 and language packs, kindly navigate to www.apc.com/tools/download/, "filter by Software/Firmware" and choose "Firmware Upgrades - UPS Network Management Card".

Part Number: SFSUMX664, SFSUMX664LP1, SFSUMX664LP2, SFSY664, SFSY664LP1, SFSY664LP2

* Results are based off your selected country.