Issue:
What filter is being used for your InRow 300mm?
Product line:
InRow 300mm Units
Environment:
Data Center Cooling
Cause:
Resolution:
The filtration of conditioned air is extremely vital to maintaining the clean, particle-free environment required by electrical equipment. The system uses a <20% efficiency ASHRAE 52.1, 12.7 mm (1/2 in) washable, deep loading, large dust-holding filter that meets HF-1 standards for electronics (MERV 1 per ASHRAE 52.2).
Model
# of Filters Required
ACSC10x
1
ACRC10x
2
ACRD10x
2
ACRD20x
2
ACRA10x
2
x = various voltage range
Technical Specifications:
Net Weight: 3.90 lbs. (1.77 kg)
Maximum Height: 4.80 inches (122 mm)
Maximum Width: 38.80 inches (986 mm)
Maximum Depth: 13.00 inches (330 mm)
Shipping Weight: 3.90 lbs. (1.77 kg)
Shipping Height: 4.80 inches (122 mm)
Shipping Width: 38.80 inches (986 mm)
Shipping Depth: 13.00 inches (330 mm)
Note: The filter pn# W875-2010 ships as 2 filters when ordered.
Can't find what you are looking for?
Reach out to our customer care team to receive information on technical support, assistance for complaints and more.