Browse FAQs



APC Schneider Cooling Unit Identification
50 (15T) M = Main ... F = Water Cooled ... EA=600/208/3/60 F = Electric ... M = Main C= Chilled Water ... M = Main A= Air Cooled ... F = Water Cooled w/Multicool ... F = Fan Speed L = Flooded Control ... M = Main ... M = 575 ... M = 575 ... Horizontal NEMA L 6-20p (2940 Watts input) NEMA L 5-20p (1100 Watts input) ... arac15000t 5.1t (18kw) CW 208 Horizontal NEMA L 6-20p (2200 Watts input)
EcoBreeze Variable Speed Drive Technical Spec’s
... ² AWG 14 L 1, L 2, L 3, U ... ... 6 N. m al1, al2 ... 8 N. m L 1, L 2, L 3, U ... ... = 1, L /R = ... = 1, L /R = ... ... .4, L /R = ... .4, L /R = ... ... 1 gn ( f = 13. ... 5 mm ( f = 3. ... Operating altitude ≤ 1000 m without derating ≥ 1000 m with current derating 1 % per 100 m
Network Air FM unit spare parts list
0 M -3899 0 M -3900 0 M -3901 0 M -74763 0 M -74791A 0 M -6897 0 M -6898 0 M -6899 0 M -74480 0 M -74763 0 M -74791B 0 M -74888A 0 M -74889B 0 M -74957A 0 M -74790a 0 M -74546A 0 M -74892 ... 2822 (0 M -74366 Assy ... ... 2819 (0 M -74342 Assy ... ... 2823 (0 M -74368 Assy ... ... 2820 (0 M -74367 Assy ...
Electrical Formulas and Conversions
Horsepower = Output Watts/746 Inductive Reactance (XL) in Ohms = 2p f L
What materials are used in the main structure and acoustic foam lining of the NetShelter CX?
... part 7: class 1, UL94-HF1 and UL94-VO and F . M .V.S.S 302
What are the Condensate Pump lift specifications for your InRow product line?
... GPH (0.53 L / m ) liquid a maximum distance of 18 m (60 ft ... 3.5 m ).
KVM-SERIAL Configuration Information and Assistance
... DB-9 F )-> F to M gender changer- ... cable-> F to M gender changer- ... DB-9 F .
Command file is not running within PowerChute: How to check correct syntax usage.
shutdown /s / f / m \\server ip /c "PowerChute has initiated a system shutdown" /t 0
What are the capabilities of the condensate pump on the ACSC unit?
... 5.9 l /hr) ... 15.2 m ) of which ... (4.9 m ) can be vertical lift.
Where can I get support for APC and MGE Products?
... 19103cl-6 F -1E ... 2031-1 M 2031-2 M 2031-30m 2031-5 M 2031-8 M 2049-4 ... 2052-1 M -E 2052 ... 2052-2 M -E 2052 ...


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.