

-
Switching Transients and Surge Protection for MV Transformers in Data Centers
- Document Date: 30/03/2020
- Reference: SPD_VAVR-B6WQFG_EN
- Description: Voltage transients in MV power systems have been observed to contribute to failures of both power and instrument transformers in data centers in...
- Size: 559.3 kb
- Version: V1
- Language: English
-
Design and Specification for Safe and Reliable Battery Systems for Large UPS
- Document Date: 08/03/2020
- Reference: SPD_VAVR-9JWR7J_EN
- Description: A properly designed UPS battery solution is important for safe and reliable operation...
- Size: 826.4 kb
- Version: V0
- Language: English
-
Practical Guide to Preparing Edge Sites and Installing Micro Data Centers
- Document Date: 09/09/2020
- Reference: SPD_WP288_EN
- Description: IT departments with computing needs at the edge typically focus their attention on specifying the IT stack that meets business requirements...
- Size: 1.1 mb
- Version: V1
- Language: English
-
Specification of Modular Data Center Architecture
- Document Date: 29/09/2017
- Reference: SPD_NRAN-7ZE9R3_EN
- Description: There is a growing consensus that conventional legacy data center design will be superseded by modular scalable data center designs...
- Size: 629.2 kb
- Version: V2
- Language: English
-
Determining the Power, Cooling, and Space Capacities when Consolidating Data Centers
- Document Date: 17/07/2012
- Reference: SPD_WTOL-8MAHR4_EN
- Description: When planning the consolidation of multiple data centers into existing data center(s), it is often difficult to establish the various capacities and...
- Size: 471.8 kb
- Version: V2
- Language: English
-
The different types of UPS systems
- Document Date: 28/05/2021
- Reference: SPD_SADE-5TNM3Y_EN
- Description: There is much confusion in the marketplace about the different types of static uninterruptable power supplies (UPSs) and their characteristics...
- Size: 963.1 kb
- Version: V9
- Language: English
-
The Seven Types of Power Problems
- Document Date: 16/04/2010
- Reference: SPD_VAVR-5WKLPK_EN
- Description: Many of the mysteries of equipment failure, downtime, software and data corruption, are often the result of a problematic supply of power...
- Size: 529.2 kb
- Version: V1
- Language: English
-
Guidelines for Specification of Data Center Power Density
- Document Date: 29/04/2015
- Reference: SPD_NRAN-69ANM9_EN
- Description: Conventional methods for specifying data center density are ambiguous and misleading...
- Size: 366.8 kb
- Version: V2
- Language: English
-
How to Choose an IT Rack
- Document Date: 22/12/2020
- Reference: SPD_VAVR-9G4MYQ_EN
- Description: In data centers with 1-3kW/rack, the most popular IT racks have been 600 mm (24 inches) wide, 1070 mm (42 inches) deep, and 42U tall...
- Size: 402.2 kb
- Version: V2
- Language: English
-
Battery Technology for Data Centers: VRLA vs. Li-ion
- Document Date: 14/11/2018
- Reference: SPD_VAVR-A5AJXY_EN
- Description: Lithium-ion battery prices have decreased over the years and are now becoming a viable option for data center UPS...
- Size: 1 mb
- Version: V1
- Language: English
prm-load-more-docs