Power
Uninterruptible Power Supply (UPS)
Surge Protection and Power Conditioning
Audio-Video Solutions
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
Data Center Containment
Power Distribution
Row 3 Phase Power Distribution
Rack Power Distribution
Room Power Distribution
Transfer Switches
Prefabricated Data Center Modules
Power Modules
IT Modules
DATA CENTER SOFTWARE
Monitoring & Control
Software Services
Modelling and Planning
Operations
Services
Plan
Install
Operate
Optimize
Renew
Product Based Services
View All Solutions
Business Solutions
Home Solutions
Get Support
Need Help? Start here
Product Documents & Software
Product Guides
Additional Links
Contact Us
Browse FAQs
Issue: How to set points and sensor offsets on a Uniflair High Capacity unit with Touch Screen Display.
Product line: Uniflair HDVC 4500/50.0
Environment: All Serial Numbers.
Cause: Install.
Resolution:
• Return Air Setpoint: 17–35°C (62.6 – 95°F)
• Return Air Temperature Sensitivity: Delta 0.5–9.9°C (0.9–17.8°F)
• Humidification Setpoint Relative Humidity: RH%
• Humidification Proportional Band Relative Humidity: RH%
• Setpoint External Offset Temperature Range End Delta: 0–12°C(21.6°F)
• Dehumidification Setpoint Relative Humidity: RH%
• Dehumidification Proportional Band Relative Humidity: RH%
• Reheat Setpoint: 12–30°C (53.6 –86.0°F)
• Heating Sensitivity: 0.5–9.9°C (0.9–17.8°F)
• Second Reheat Setpoint: 12–30 °C (53.6–86.0°F)
• Setpoint External Offset Temperature Range Start: 0–12 °C (21.6°F)
•Supply Air High Temperature Alarm Enabled: Yes/No
• Setpoint External Offset Voltage Range Start: 0–10V
• Setpoint External Offset Voltage Range End: 0–10V
• Second Return Air Setpoint: 17–35°C (62.6 – 95°F)
• Offset Setpoint Anti-Hunt Time: 0–30 minutes
• Return Air Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)
• Supply Air Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)
• Return Air Relative Humidity Sensor Offset: -20–20 RH% Schneider Electric – January 2011
• Circuit Entering Chilled Water Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F)
• Circuit Leaving Chilled Water Temperature Sensor Offset: -9.9–9.9°C (-17.8– 17.8°F )
• Outdoor Temperature Sensor Offset: Delta -9.9–9.9°C (-17.8–17.8°F)
• Hot Water (Reheat) Temperature Sensor Offset: Delta -9.9–9.9 °C (-17.8–17.8°F)