

1 Yr On Site Warr Ext for 1 Air-Cool Free Cooling Chiller Model BREF 4212A - 4812A
WOE1YR-UF-52B
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Product or component type | Maintenance |
---|
CPQ Service Type | OnSite Warr Ext/1 yr |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.