

(1) Year Extended Warranty for (1) Easy UPS SMV/SMVS Level 02
WBEXTWAR1YR-SD-02
Specifications
Lead time | Usually in Stock |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 16.2 cm |
Package 1 Width | 15.9 cm |
Package 1 Length | 0.5 cm |
Package 1 Weight | 90.0 g |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.