

Flexible Duct Tube 6' x 10" - Spare Part
W875-0922
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 7.6 cm |
---|---|
Width | 27.9 cm |
Depth | 27.9 cm |
Net weight | 0.41 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.8 cm |
Package 1 Width | 29.0 cm |
Package 1 Length | 27.9 cm |
Package 1 Weight | 0.726 kg |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.