Our Brands

APC Smart-UPS On-Line, 3kVA, Lithium-ion, Rackmount 3U, 230V, 6x C13+2x C19 IEC outlets, Network Card, Extended runtime, W/ rail kit

SRTL3000RMXLI-NC

battery type:

input voltage:

notification_ok
Environmental performance of the product Learn more
Online stores

+ Lifecycle Services

arrow2_down

Description

This product is part of the Smart-UPS On-Line range that provides high density, true double-conversion on-line power protection. This 3000VA/2700W On-line pure sine wave UPS provides scalable runtime while minimizing maintenance. The 2U rackmount SRT has a preinstalled Network Management Card in the Smart Slot for UPS network-based monitoring and management. PowerChute network shutdown provides graceful, unattended shutdown of critical IT equipment ranging from physical servers and virtual machines to HCI cluster. It comes with IEC 60320 C20 input, 6x IEC 60320 C13, and 2x IEC 60320 C19 outlets. The UPS has built-in lithium-ion battery and is covered by a 5-year warranty. Its dimensions are 639mm (depth) x 128mm (height) x 432mm (width) and weighs 30.50kg. Ideal for servers, voice/data networks, medical labs, and light industrial applications. It conforms to CE and EAC. Designed for IT professionals or network administrators providing wide input voltage window, tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.
arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 270-2700 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
rated power in W2700 W
rated power in VA3000 VA
Input Connection TypeIEC 60320 C20
nb of power socket outlets6 IEC 60320 C13
2 IEC 60320 C19
number of rack unit3U
cable length1.83 m
number of cables1
battery typeLi-Ion (Lithium-Ion)
provided equipmentCD with software
Communication cable
Documentation CD
Installation guide
Removable support feet
USB cable
Warranty card
General
product web sub-familyLithium-Ion
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height12.8 cm
width43.2 cm
depth63.9 cm
net weight30.5 kg
mounting preferenceNo preference
mounting modeRack-mounted with kit
two post mountable0
USB compatibleYes
mounting positionVertical
Input
network frequency40...70 Hz auto-sensing
Output
Maximum configurable power in W2700 W
harmonic distortionLess than 2 %
output frequency50/60 Hz +/- 3 Hz sync to mains
crest factor3 : 1
UPS typeDouble conversion online
Wave typeSine wave
bypass typeBuilt-in bypass
Maximum configurable power in VA3000 VA
Conformance
product certificationsCE
EAC
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...10000 ft
ambient air temperature for storage-20…50 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0.00…15240.00 m
acoustic level50 dBA
heat dissipation317 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time4 h
battery charger power158 W rated
Battery power in VAH605 VAh capacity
632 VAh runtime
battery life5…10 year(s)
battery optionXBP48RM1U2-LI 1 1264 VAh
XBP48RM1U2-LI 2 1896 VAh
XBP48RM1U2-LI 3 2528 VAh
XBP48RM1U2-LI 4 3160 VAh
XBP48RM1U2-LI 5 3792 VAh
XBP48RM1U2-LI 6 4424 VAh
XBP48RM1U2-LI 7 5056 VAh
XBP48RM1U2-LI 8 5688 VAh
extended runtime1
Communications & Management
free slots0
preinstalled deviceNetwork management card 2 with environmental monitoring
control panelMultifunction LCD status and control console
alarmAudible and visible alarms prioritized by severity
Emergency power offYes
Surge Protection and Filtering
Surge energy rate432 J
Packing Units
Package 1 Weight41.4 kg
Package 1 Height24.5 cm
Package 1 width60 cm
Package 1 Length87 cm
Number of Units in Package 312
Contractual warranty
Warranty5 year repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.