Our Brands

APC Mobile Power Pack, 10000mAh Li-Polymer, Black

M10BK

notification_critical
information_stroke
  • What does the end of standard service mean ?

    End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).

  • Need more help

    Contact Customer Care Center - available 24 a day.

Online stores
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Main Input Voltage5 V
battery typeLi-Poly (Lithium-Polymer)
provided equipmentUser manual
USB power adapter
Physical
colourBlack
height14.65 cm
width8.89 cm
depth1.35 cm
net weight0.27 kg
mounting modeNot rack-mountable
Output
battery capacity10000 mA.h
Conformance
product certificationsBSMI
standardsEN/IEC 60950-1
FCC part 15 class B
markingCE Mark
Environmental
ambient air temperature for operation0…35 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 ft
ambient air temperature for storage0…50 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0.00…914.40 m
Batteries & Runtime
number of battery filled slots0
number of battery free slots0
battery voltage5 V
Packing Units
Package 1 Weight0.34 kg
Package 1 Height23 cm
Package 1 width12.8 cm
Package 1 Length2.2 cm
SCC1420731304315272
Number of Units in Package 3864
Contractual warranty
Warranty1 year repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.