



APC NetShelter Pod Containment, Overhead Support Frame, 8 to 12 ft
FS-AC-3002-B
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Depth | 74.5 cm |
---|---|
Height | 7.2 cm |
Net weight | 41.61 kg |
Width | 248.9 cm |
Product certifications | cUL listed CE UL listed |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 16 cm |
Package 1 Width | 85 cm |
Package 1 Length | 257 cm |
Package 1 Weight | 50.26 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.