

EPDU power cord, IEC309 16A to C20, 0.5m
EPDU-PCG0B
Specifications
Lead time | Usually in Stock |
---|
Input Connection Type | IEC 309 16 A 2P + E IEC 320 C20 16 A |
---|
Net weight | 0.28 kg |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18 cm |
Package 1 Width | 7 cm |
Package 1 Length | 13 cm |
Package 1 Weight | 0.38 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.