Our Brands

APC Back-UPS CS 500VA, 230V, 4 IEC outlets

BK500EI

notification_ok
notification_ok
Environmental performance of the product Learn more
Online stores

+ Lifecycle Services

arrow2_down

Description

This product is part of the Back-UPS range. The BK550EI features a total of 6 power outlets, 3 of which are UPS battery backup and 3 that are surge only. Its runtime at 100W is 24 minutes 20 seconds It provides data line protection with a RJ45 analog phone line for phone or fax or modem or DSL. Its dimensions are 16.5 x 9.1 x 28.4 cm and 6.32kg. The BK550EI ensures office systems and their valuable data are protected from dangerous power surges, spikes and blackouts.
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 30-300 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W300 W
rated power in VA500 VA
plug standardIEC 60320 C14
nb of power socket outlets3 IEC 60320 C13
1 IEC 60320 C13 surge
2 IEC Jumpers surge
number of cables2
battery typeLead-acid battery
provided equipmentCD with software
Documentation CD
1 x detachable IEC power cord
1 x detachable 1.2 m IEC power cord
Telephone cable
USB cable
Warranty card
General
max runtime45 min
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBeige
height16.5 cm
width9.1 cm
depth28.4 cm
net weight6.32 kg
mounting locationFront
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleNo
Input
network frequency47...63 Hz
50/60 Hz +/- 3 Hz auto-sensing
input voltage limits160...300 V adjustable
180...266 V
maximum input current7 A
switching current capacity7 A
Output
Maximum configurable power in W300 W
output frequency47...63 Hz sync to mains
50/60 Hz +/- 1 Hz unsynchronised
UPS typeStandby
Wave typeStepped approximation to a sinewave
Maximum configurable power in VA500 VA
Transfer time6 ms typical : 10 ms maximum
Conformance
product certificationsC-Tick
CE
GOST
VDE
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
acoustic level40 dBA
heat dissipation24 Btu/h
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time8 h
number of battery replacement quantity1
battery voltage12 V
battery capacity7.0 Ah
battery charger power10 W rated
Battery power in VAH83 VAh capacity
84 VAh runtime
battery life4…6 year(s)
Replacement batteryRBC2action_new_window
extended runtime0
Communications & Management
free slots0
control panelLED status display with on line : on battery : replace battery and overload indicators
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate310 J
noise suppressionFull time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data line protectionRJ45 analog phone line for phone/fax/modem/DSL
Packing Units
Package 1 Weight7.05 kg
Package 1 Height17.8 cm
Package 1 width24.1 cm
Package 1 Length36.8 cm
SCC1410731304016356
Number of Units in Package 21
Number of Units in Package 348
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

REACh free of SVHC

notification_ok

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.