



APC Power-Saving Back-UPS ES 550VA, 230V, 8 Australian (AS 3112) outlets (4 surge)
BE550G-AZ
Environmental performance of the product Learn more
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 33-330 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Main Output Voltage | 230 V |
rated power in W | 330 W |
rated power in VA | 550 VA |
nb of power socket outlets | 4 Australian surge 4 Australian |
cable length | 1.83 m |
battery type | Lead-acid battery |
provided equipment | CD with software Telephone cable User manual |
max runtime | 6 min |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 8.8 cm |
width | 18 cm |
depth | 30.2 cm |
net weight | 5.5 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | Yes |
network frequency | 50/60 Hz |
---|---|
plug standard | Australian/Chinese |
maximum input current | 10 A |
Maximum configurable power in W | 330 W |
---|---|
output frequency | 47...63 Hz sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
UPS type | Standby |
Wave type | Stepped approximation to a sinewave |
output voltage tolerance | +/- 5% static and 100% load step |
Maximum configurable power in VA | 550 VA |
Transfer time | 6 ms typical : 10 ms maximum |
product certifications | A-Tick C-Tick CE Telepermit |
---|---|
equipment protection policy | Lifetime : 150000 AUD |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % |
operating altitude | 0...30000 ft |
ambient air temperature for storage | -15…40 °C |
storage Relative Humidity | 0…95 % |
storage altitude | 0.00…9144.00 m |
acoustic level | 40 dBA |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 16 h |
battery charger power | 5 W rated |
Battery power in VAH | 86 VAh runtime |
battery life | 3…5 year(s) |
extended runtime | 0 |
control panel | LED status display with on line : on battery : replace battery and overload indicators |
---|
Surge energy rate | 310 J |
---|---|
noise suppression | Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Data line protection | RJ45 analog phone line for phone/fax/modem/DSL RJ45 network line - 10/100 base-T Ethernet |
Package 1 Weight | 6.2 kg |
---|---|
Package 1 Height | 12.8 cm |
Package 1 width | 23.5 cm |
Package 1 Length | 39.3 cm |
SCC14 | 10731304275418 |
Number of Units in Package 2 | 2 |
Package 2 Weight | 12.97 kg |
Package 2 Length | 406.40 mm |
Number of Units in Package 3 | 48 |
Package 3 Weight | 559.09 kg |
Package 3 Length | 121.92 cm |
Pallet unit layers | 20 |
Pallet layers | 4 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.