




APC NetShelter Switched Rack PDU, 1U, 1PH, 3.7kW 230V 16A or 3.3kW 208V 16A, x8 C13 outlets, C20 cord
AP7921B
Environmental performance of the product Learn more
Sustainable by Design
Description
This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)C13. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install.
Specifications
Presentation | This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)C13. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 200 V 208 V 230 V |
---|---|
Main Output Voltage | 208 V 230 V |
Input Connection Type | IEC 60320 C20 |
Number of rack unit | 1U |
Cable length | 2.50 m |
number of cables | 1 |
Provided equipment | Installation guide Rack mounting brackets User manual |
Colour | Black |
---|---|
Height | 4.4 cm |
Width | 44.5 cm |
Depth | 10.8 cm |
Net weight | 2.27 kg |
Mounting location | Front Rear |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
[In] rated current | 16 A |
---|---|
Permissible voltage | 200…240 V |
Input current limits | 20 A |
Load capacity | 3680 VA |
network frequency | 50/60 Hz |
number of power socket outlets | 8 IEC 60320 C13 |
---|
Product certifications | cUL listed CE CSA GOST IRAM MIC UL listed VDE VCCI |
---|---|
standards | EN 55022 class A EN 55024 EN 61000-3-2 EN 61000-3-3 UL 60950 |
Ambient air temperature for operation | 0…45 °C |
---|---|
relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…15240.00 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7 cm |
Package 1 Width | 34.3 cm |
Package 1 Length | 47 cm |
Package 1 Weight | 3.45 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.