

ELETTROVALVOLA 1/2" EV250B 12BD 230V/50
0J-VAEL0968X1A
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.499 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 21.999 cm |
Package 1 Weight | 1.5 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.