

LO EF.A.FILT.EU4 633x1180x50 HXCV QTY 10
0J-FIAS0431X1A
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 120.0 cm |
Package 1 Width | 80.0 cm |
Package 1 Length | 60.0 cm |
Package 1 Weight | 18.7 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.