

HI EF.A FILTER EU5 555x1105 HXCV QTY 8
0J-FIAA0368X1A
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 120 cm |
Package 1 Width | 80 cm |
Package 1 Length | 60 cm |
Package 1 Weight | 43.109 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.