Maximum switching current R1-R2 on resistive load, 5 A at 250 V AC, cos phi = 1, L/R = 0 ms R1-R2 on resistive load, 5 A at 30 V DC, cos phi = 1, L/R = 0 ms
R1-R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4, L/R = 7 ms R1-R2 on inductive load, 2 A at 30 V DC, cos phi = 0.4, L/R = 7 ms
Discrete input number 6
Discrete input type LI1...LI6 programmable 24 V 0...100 mA with PLC , impedance 3500 Ohm
Acceleration and deceleration S, U or customized Linear adjustable separately from 0.1 to 999.9 s
Braking to standstill By DC injection
Protection type Input phase breaks drive Line supply overvoltage and undervoltage safety circuits drive Line supply phase loss safety function, for three phases supply drive
Motor phase breaks drive Overcurrent between output phases and earth (on power up only) drive Overheating protection drive
Short-circuit between motor phases drive Thermal protection motor
Insulation resistance ≥ 500 MOhm at 500 V DC for 1 minute
Local signalling 1 LED red for drive voltage Four 7-segment display units for CANopen bus status
Time constant 5 ms for reference change
Frequency resolution Analog input 0.1...100 Hz Display unit 0.1 Hz
Type of connector 1 RJ45 Modbus/CANopen
Physical interface RS485 multidrop serial link
Transmission frame RTU
Transmission rate 10, 20, 50, 125, 250, 500 kbps or 1 Mbps CANopen 4800, 9600 or 19200 bps Modbus
Number of addresses 1...127 CANopen 1...247 Modbus
Number of drive 31 Modbus 127 CANopen
Environment
Dielectric strength 2040 V DC between earth and power terminals 2880 V AC between control and power terminals
Electromagnetic compatibility 1.2/50 μs - 8/20 μs surge immunity test conforming to IEC 61000-4-5 level 3 Electrical fast transient/burst
immunity test conforming to IEC 61000-4-4 level 4 Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
Standards IEC 61800-5-1
Product certifications C-Tick CSA GOST NOM UL
Pollution degree 2
Protective treatment TC
Vibration resistance 1 gn (f = 13...150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5...95 % without condensation conforming to IEC 60068-2-3 5...95 % without dripping water conforming to IEC 60068-2-3
Ambient air for storage -25...70 °C
Ambient air for operation -10...50 °C without derating with protective cover on top of the drive -10...60 °C with derating factor without protective cover on top of the drive
Operating altitude ≤ 1000 m without derating ≥ 1000 m with current derating 1 % per 100 m
RoHS EUR conformity date 0918
RoHS EUR status Compliant
Can't find what you are looking for?
Reach out to our customer care team to receive information on technical support, assistance for complaints and more.