Consultar las preguntas frecuentes

Electrical Formulas and Conversions

Fecha de publicación: 18 July 2020

Issue:
Electrical Formulas and Conversions.

Product line: 

Environment:  

Cause:
 
Install, Repair. 

Resolution:   

Conversion Formulas 

Area of Circle = pr2

Breakeven Dollars = Overhead Cost $/Gross Profit %

Busbar Ampacity AL = 700A Sq. in. and CU = 1000A Sq. in.

 

Centimeters = Inches x 2.54

Inch = 0.0254 Meters

Inch = 2.54 Centimeters

Inch = 25.4 Millimeters

Kilometer = 0.6213 Miles

 

Length of Coiled Wire = Diameter of Coil (average) x Number of Coils x p

Lightning Distance in Miles = Seconds between flash and thunder/4.68

Meter = 39.37 Inches

Mile = 5280 ft, 1760 yards, 1609 meters, 1.609 km

Millimeter = 0.03937 Inch

Selling Price = Estimated Cost $/(1 - Gross Profit %)

Speed of Sound (Sea Level) = 1128 fps or 769 mph

Temp C = (Temp F - 32)/1.8

Temp F = (Temp C x 1.8) + 32

Yard = 0.9144 Meters

 

Electrical Formulas Based on 60 Hz

 

Capacitive Reactance (XC) in Ohms = 1/(2p f C)

Effective (RMS) AC Amperes = Peak Amperes x 0.707

Effective (RMS) AC Volts = Peak Volts x 0.707

Efficiency (percent) = Output/Input x 100

Efficiency = Output/Input

Horsepower = Output Watts/746

Inductive Reactance (XL) in Ohms = 2p f L

Input = Output/Efficiency

Neutral Current (Wye) = A2 + B2 + C2 - (AB + BC + AC)

Output = Input x Efficiency

Peak AC Volts = Effective (RMS) AC Volts x 2

Peak Amperes = Effective (RMS) Amperes x 2

Power Factor (PF) = Watts/VA

VA (apparent power) = Volts x Ampere or Watts/Power Factor

VA 1-Phase = Volts x Amperes

VA 3-Phase = Volts x Amperes x 3

Watts (real power) Single-Phase = Volts x Amperes x Power Factor

Watts (real power) Three-Phase = Volts x Amperes x Power Factor x 3

 

Parallel Circuits

Note 1: Total resistance is always less than the smallest resistor

RT = 1/(1/R1 + 1/R2 + 1/R3 +...)

Note 2: Total current is equal to the sum of the currents of all parallel resistors

Note 3: Total power is equal to the sum of power of all parallel resistors

Note 4: Voltage is the same across each of the parallel resistors

 

Series Circuits

Note 1: Total resistance is equal to the sum of all the resistors

Note 2: Current in the circuit remains the same through all the resistors

Note 3: Voltage source is equal to the sum of voltage drops of all resistors

Note 4: Power of the circuit is equal to the sum of the power of all resistors

 

Transformer Amperes

Secondary Amperes 1-Phase = VA/Volts

Secondary Amperes 3-Phase = VA/Volts x 3

Secondary Available Fault 1-Phase = VA/(Volts x %impedance)

Secondary Available Fault 3-Phase = VA/(Volts x 3 x %Impedance)

Delta 4-Wire: Line Amperes = Phase (one winding) Amperes x 3

Delta 4-Wire: Line Volts = Phase (one Winding) Volts

Delta 4-Wire: High-Leg Voltage (L-to-G) = Phase (one winding) Volts x 0.5 x 3

Wye: Line Volts = Phase (one winding) Volts x 3

Wye: Line Amperes = Phase (one winding) Amperes

 

Voltage Drop

VD (1-Phase) = 2KID/CM

VD (3-Phase) = 3 KID/CM

CM (1-Phase) = 2KID/VD

CM (3-Phase) = 3 KID/VD

 

Code Rules

Breaker/Fuse Ratings – 240.6(A)

Conductor Ampacity – 310.15 and Table 310.16

Equipment Grounding Conductor – 250.122

Grounding Electrode Conductor – 250.66

Motor Conductor Size – 430.22 (Single) 430.24 (Multiple)

Motor Short-Circuit Protection – 430.52

Transformer Overcurrent Protection – 450.3

p (Pi) = (3.142 approximately), 2 = 1.414 (approximately), 3 = 1.732 (approximately), f = Frequency, r = radius, d = diameter, C = Capacitance (farads),

L = Inductance (henrys), CM = Circular Mils (Chapter 9, Table 8), VD = Volts Drop, K75°C = (12.9 ohms CU) (21.2 ohms AL), I = Amperes of load, D = Distance one way

 

 

 


¿Ha sido útil?

¿Qué podemos hacer para mejorar la información?

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.