Our Brands

Ideal for Environments with:

High dust concerns

High moisture concerns

Extreme temp changes

Low noise concerns

What’s New?

Boost resiliency at the industrial edge.

Coming soon! It’s everything you already love about EcoStruxure Micro Data Center, built tough for industrial environments
EcoStruxure Micro Data Center R-Series family

IP & NEMA rated models

Coming soon! Six new sizes - 16U, 24U & 42U (x4) – with IP54+ and NEMA12 ratings can go in harsh indoor environments without climate control, like factory floors and dirty warehouses. Ideal for IT/OT convergence, networking or 1-2 servers.
white shopping cart icon on a green background

How to buy micro data centers

Partner?
Go to Configure Now. Pick enclosure. Select options. Add to cart.

Not a partner?
Browse enclosures or contact us for quote.

See Options and Configurations

Our EcoStruxure Micro Data Center R-Series is highly configurable and comes with a wide range of options to suit your needs.
View specs

Reference designs with our IT Alliance Partners

Reference Designs without IT

Ready to buy?

Let us help you design your R-Series solution.
Contact sales

Get Certainty & Simplicity

Physically Secure

Protect critical IT assets from malicious accidents or environmental incidents that cause downtime. Get device level cyber security with ultra secure enclosure options and remote monitoring & control.

Simple to Deploy

Reduce headaches with faster edge roll-outs and validated reference designs. Leverage innovative, best-in-class design tools to help simplify your configuration & deployment. And gain peace of mind by working with our leading IT technology partners & alliances.

Remotely Manageable

Decrease expensive service calls and the need for on-site IT staff. Choose EcoStruxure IT, our cloud-based platform that provides 24/7 secure and remote visibility of all of your micro data centers.

Are you a Partner?

Chat

Do you have questions or need assistance? We’re here to help!